Specialty adsorbents

Coatings, sealants & adhesives

Remove moisture to avoid product blistering and degradation

Moisture is the enemy of many coating, sealant, adhesive, and elastomeric products. It can come from pigments, fillers or ambient air during production. Isocyanates in polyurethane-based formulations react with this moisture and generate CO2, which can cause blistering and degradation.

Honeywell UOP activated powders and pastes are proven to help you combat these issues. Our pastes are a mixture of molecular sieves in castor oil, which simplifies blending with the polyol and other ingredients and dramatically reduces atmospheric moisture pick-up during handling and mixing.

UOP MOLSIVTM adsorbent and activated powders remove moisture to extremely low levels with no unwanted reactions. Use at 1-5% by weight, depending on the starting water concentration in the polyol, pigments and fillers.

Downloads  (4)
Downloads  (4)
UOP Adsorbent Solutions Brochure
Download File Multiple Download been Selected
UOP Adsorbents: Formulating with MOLSIV™ Powders Brochure
Download File Multiple Download been Selected
UOP Molecular Sieves in Urethane Systems Brochure
Download File Multiple Download been Selected
UOP Adsorbents: Preventing Gas Buildup in Zinc-rich Coatings Brochure
Download File Multiple Download been Selected

Ready To Connect?

Contact us to schedule a meeting with our sales team to discuss how
Honeywell Technologies UOP can help you.