Specialty adsorbents

Environmental & personal care

Breathe easier with better odor and air pollution removal

Honeywell Technologies UOP high-performance molecular sieves help keep the air we breathe cleaner. UOP HISIV™ adsorbents capture VOCs and air pollutants for better emission control.

HISIV Adsorbents 

Aware of the need for stricter emission controls, UOP developed HISIV Adsorbents. This family of molecular sieve adsorbents is specially designed to be effective in high-humidity air vent streams common in emission control applications.

Abscents Powders:

  • Exhibit a strong selectivity for organic odor-causing compounds while excluding water vapor 
  • Attract odors and traps them tightly within its porous structure – effectively removing odors from their surroundings instead of simply masking them with fragrances
  • Maintain its odor removal capability in high humidity or in the presence of liquid water, unlike conventional molecular sieves

HISIV Adsorbents:

  • Are composed of uniform pores that can select molecules by size
  • Remove volatile organic compounds from moisture-laden process streams
    • They have a high surface area and can adsorb a variety of volatile organic compounds, such as alcohols, aldehydes, ketones, esters, aliphatics, aromatics and chlorinate hydrocarbons.  In air, these compounds contribute to ground-level ozone and are hazardous to health.
  • Are organophilic and hydrophobic, unlike standard molecular sieves which are naturally hydrophilic
  • Remove trace volatile organic compounds from air streams
    • They do not readily adsorb water but have a highly effective in adsorbent volatile organic compounds (VOCs) and hazardous air pollutants (HAPs) from air—even at relative humidities that approach complete saturation. This adsorption characteristic, together with excellent thermal, chemical and oxidative stability, help make UOP’s HISIV high silica zeolites the answer to air emission control regulations.
Downloads  (5)
Downloads  (5)
UOP Adsorbent Solutions Brochure
2.08MB
Download File Multiple Download been Selected
Honeywell UOP Abscents™ 1000 Deodorizing Powder Datasheet
0.32MB
Download File Multiple Download been Selected
Honeywell UOP Abscents™ 3000 Deodorizing Powder Datasheet
0.32MB
Download File Multiple Download been Selected
Honeywell UOP HiSiv™ 1000 Adsorbent Datasheet
0.32MB
Download File Multiple Download been Selected
Honeywell UOP HiSiv™ 3000 Adsorbent Datasheet
0.32MB
Download File Multiple Download been Selected

Ready To Connect?

Contact us to schedule a meeting with our sales team to discuss how
Honeywell Technologies UOP can help you.