Green Hydrogen

Enable efficient green hydrogen production

Advanced purification and catalyst technologies designed to help reduce costs and support renewable hydrogen at scale.

A modern hydrogen production facility featuring large storage tanks, industrial structures, and surrounding greenery.
Hydrogen-based DRI steel represents the future of low-carbon steel making, replacing coal and natural gas with hydrogen.

Advanced purification and catalyst technologies designed to help reduce costs and support renewable hydrogen at scale.

Field-tested technologies for lower-carbon hydrogen production

Green hydrogen production through water electrolysis offers a path toward reduced carbon emissions. Honeywell's purification systems and catalyst-coated membrane technologies help producers lower costs while supporting renewable energy integration. Commercially proven systems help balance the intermittency of renewable power sources by using renewable power to drive hydrogen energy production.

Industrial steel pipe rack structure featuring metallic insulated piping against a clear blue sky.

Hydrogen purification designed for renewable power operations

Electrolytic hydrogen production still requires purification of the hydrogen gas stream. Our trusted green hydrogen purification systems help deliver renewable-powered, on-spec hydrogen for lower-carbon operations.

  • Temperature Swing Adsorption (TSA) for O₂ and H₂O removal
  • Polybed™ Pressure Swing Adsorption (PSA) for complex gas stream purification
  • Flexible turndown for variable renewable power

*Reduction in emissions does not account for water consumption

High-efficiency CCMs support lower electrolyzer costs

Honeywell's proton exchange and anion exchange membranes (PEMs and AEMs) catalyst-coated membranes (CCMs) are designed to deliver more efficient hydrogen production than conventional CCMs, supporting lower startup and running costs.

  • PEMs are designed to reduce electricity input per current density
  • AEMs are designed to increase current density per voltage
  • AEMs remove the need for precious metals on the anode catalyst

Plant-wide systems that help reduce levelized costs

Honeywell Protonium™ integrates design, control and optimization to help manage power intermittency and lower the levelized cost of hydrogen (LCOH). Our portfolio includes the Hydrogen Electrolyzer Control System (HECS), the Concept Design Optimizer (CDO) and the Unified Control & Optimizer (UCO).

  • HECS monitors the electrolyzer condition and enhances lifespan
  • CDO supports upfront LCOH improvement
  • UCO enables plant-wide coordination for complex plants
  • Designed with cyber-security features and open communication protocols
Video thumbnail
00:00
-00:00
  • Higher hydrogen production per CCM area

    Honeywell Technologies UOP’s PEM CCM supports higher hydrogen production per area than commercially available CCM, enabling  electrolyzer stack CapEx cost reduction for PEM water electrolysis.1

  • 300+ membrane systems in global operation

    Honeywell UOP's Separex™ membrane systems for gas processing are used in more than 300 units globally and contribute to the 40 million tons of installed CO2 capture capacity enabled by Honeywell technology.2

Green Hydrogen production FAQs

Electrolyzer technology selection affects capital and operating costs. PEM systems offer higher current densities and flexible operations but require precious metal catalysts. AEM technology can also enable lower investment and operational costs by providing higher current densities per voltage and removing the need for expensive precious metals on anode catalysts.

Digitalization and software platforms help improve facility design, control and operations to help reduce CAPEX and OPEX while managing power intermittency from renewable sources.

Electrolysis produces hydrogen mixed with moisture and trace amounts of oxygen and nitrogen. Our systems use adsorbents that capture impurities while allowing hydrogen through.

Temperature Swing Adsorption captures contaminants at standard temperature, then heats the bed to release them. Polybed™ Pressure Swing Adsorption uses proprietary adsorbents at high pressure to increase purity by removing contaminants

Electrolyzer stack life depends on operating conditions, cycling frequency and degradation rates. Honeywell's Hydrogen Electrolyzer Control System monitors degradation patterns to help extend equipment life with timely maintenance.

Reliability and operating costs also depend on process optimization. Since intermittent energy sources are necessary for green hydrogen production, effective, efficient operations are crucial to meeting and maintaining production targets. Digitalization and automation can help streamline your process and reduce inefficiencies for improved plant-wide performance.

Ready to improve your green hydrogen production?

Connect with Honeywell Technologies green hydrogen team to discuss your facility requirements.

Sources:

  1. https://honeywellbt.stage.honeywell.com/us/en/process-automation-technology/solutions/energy-transition/green-hydrogen-catalyst-coated-membrane Note: Based on internal UOP data and validated by third-party electrolyzer OEMs. Based on a PEM water electrolysis system using renewable power to produce 2,220 metric tons H2/year with 8,760 operating hours/year.
  2. https://honeywellbt.stage.honeywell.com/us/en/process-automation-technology/solutions/energy-transition/green-hydrogen-catalyst-coated-membrane Note: Includes capacity of deployed Honeywell technology (membranes and chemical & physical solvents) in installed projects enabling CO2 capture from gas streams, of which 15 million tons of the captured CO2 is being utilized for enhanced oil recovery annually.