Expand your profits unleash the potential of your naphtha cracker

The Honeywell Technologies UOP Integrated Olefin Suite is a collection of commercially proven technologies to create a step change in naphtha cracker performance. By economically improving   the quality of naphtha cracker feeds, the yield of ethylene is increased, and the production of lower-value by-products are reduced. Optional processes are available to increase, decrease or eliminate the production of by-products such propylene, butadiene, butenes, and benzene to match the customer’s strategic objectives.

Key benefits

  1. Maximize ethylene: Boost the production of ethylene from naphtha by 15%-30%¹ in typical applications and over 50%² in certain situations using MaxEneTM and IsoFlexTM to convert C4-C7 hydrocarbon streams containing normal paraffins, iso-paraffins, naphthenes and aromatics to an ideal and consistent steam cracker feed containing over 90% n-paraffins
  2. Maximize propylene: If more propylene is desired, byproduct C4-C8 olefins from the cracker along with other sources can be converted into mainly propylene using the Total Petrochemicals/ UOP Olefin Cracking Process. If even greater production of propylene is desired, propane from other sources can be fed to a UOP Oleflex unit to generate a step change in propylene.
  3. Reduce feedstock: With the higher yields of ethylene and propylene from a given amount of feed stock, the UOP Integrated Olefins Suite can reduce feedstock requirements by up to 50%³ for a given light olefin production
  4. Customize by-products: The UOP Integrated Olefin Suite contains optional process technologies to increase desired by-products and decrease or eliminate undesired by-products to meet your strategic objectives.
  5. Reduce environmental footprint: The Integrated Olefin Suite significantly** improves the efficiency of olefin complexes and reduces environmental.

Honeywell Technologies UOP is your partner: we are equipped to efficiently work with you to develop the most optimal solution to meet your objectives. We’re the company that can offer a petrochemical complex to make the products you want in the quantity that you need.

The Honeywell Technologies UOP IsoFlexTM and AroFlexTM processes may include the following services:

  • Research & development
  • Evaluation services
  • Market and economic studies
  • Consulting services
  • Design services
  • Engineering services
  • Technical services

Crude to chemicals

The Crude-to-Chemicals project is designed for world-scale petrochemicals production to deliver a flexible, bankable, and sustainable free-market investment. Download Whitepaper to learn how to achieve this goal.

Video

Introduction to Integrated Olefin Suite

Honeywell Technologies UOP is excited to announce launch of our new Integrated Olefin Suite – a petrochemical complex to make the products you want in the quantity that you need.

 

 

Video thumbnail
00:00
-00:00

Learn to boost your naphtha cracker performance today

Ready To Connect?

Contact us to schedule a meeting with our sales team to discuss how Honeywell UOP can help you.