Interfaces

Control your operations with clarity

Intuitive industrial control interfaces help connect your people, processes and data for more informed decision-making.

3c27a024a30e2f04ae28bb49893034a5efeb6419.png

Intuitive industrial control interfaces help connect your people, processes and data for more informed decision-making.

The Critical Connection Layer for Industrial Operations

Industrial human machine interfaces serve as the vital link between your operators, machines and control systems. Honeywell's Panel HMI portfolio simplifies connection with distributed control systems (DCS), SCADA platforms and programmable logic controllers (PLC), transforming complex process data into clear, actionable insights that help to support efficient and informed decision-making.

Image

Human‑centered interfaces helping to support efficient and informed decision-making.

Operator interfaces designed for high-stakes industrial environments, featuring ergonomic layouts and displays that help reduce operator fatigue:

  • Color-coded alarm severity levels with filtering

  • Touch-enhanced controls and color-coded alerts

  • HMI functionality extended to field operations

  • Proven designs help improve operator efficiency

Image

Seamless integration with control and supervisory systems

Standards-based integration with DCS, SCADA, PLC and cloud architectures through Experion LCN and Universal I/O technology:

  • Experion PKS integration with regulatory support

  • Universal I/O for flexible device assignment

  • Multiserver SCADA for distributed facilities 

  • Field-to-enterprise connectivity

Image

Future‑ready interfaces: AI, IIoT and immersive visualization

Experion HMI integrates AI-supported tools designed to assist operators with contextual insights, including advisory notifications, and structured natural language query capabilities to support enhanced operator decisions:

  • AIsupported alerts designed to highlight potential equipment or process conditions early  

  • Natural language query features that help users retrieve relevant system information more easily

  • Digital twin integration for process modeling to support scenario review and operational planning 

Image

Scalable, secure‑by‑design architecture

Defense-in-depth cybersecurity architecture scales from single-loop to plant-wide deployment, with backward-compatible migration paths:

  • Advanced cybersecurity with efficient operations 

  • Role-based access and encrypted communications

  • Backward-compatible upgrades and migrations 

  • Virtualization reduces IT infrastructure costs

Customer Stories

See How Customers Deploy Human Machine Interface Solutions

Frequently Asked Questions About Honeywell Human Machine Interfaces

Yes. Honeywell interfaces support OPC UA, Modbus, MQTT and other protocols for cloud and edge integration. The architecture enables bidirectional data flow between field devices, control layers and enterprise systems.

You can deploy hybrid configurations that maintain local control autonomy while synchronizing with cloud analytics platforms. Protocol translation supports compatibility with legacy equipment during modernization projects.

Edge computing, digital twins and generative AI are reshaping operator expectations for industrial HMIs. Honeywell’s emerging industrial AI portfolio includes offerings that support containerized edge processing, so critical data can be analyzed locally and shared securely with cloud platforms. When combined with process and asset models, these solutions can help support predictive “what if” scenario analysis exposed through operator interfaces to help operators anticipate and respond to changing conditions. Natural language and conversational capabilities are also being introduced for alarm analysis and procedure guidance, so operators can ask questions in plain language and more easily access relevant procedures, trends and system context during abnormal situations.

Interactive simulation environments replicate actual process behavior for hands-on training without production risk. Guided workflows embed best practices directly into operating procedures, reducing reliance on tribal knowledge. Documentation is context-linked to specific screens, reducing the need to search external manuals during operations.

Ready to enhance your operations?

Discover how our interfaces can help improve your industrial control operations.