GAS PROCESSING

Modular Gas Treating

Remove harmful contaminants from natural gas streams with Honeywell UOP Russell equipment

Contaminants don’t stand a chance against UOP’s cost-effective gas treating technologies. UOP’s portfolio of modular gas conditioning solutions remove harmful contaminants such as acid gas, mercury and water from natural gas streams to protect downstream equipment and help prepare it for market.

The UOP Russell pre-engineered, factory-built approach allows for predictable project timelines and ongoing operating costs, so projects stay on time and on budget. Due to the pre-fabricated, uniform design, operators can reduce engineering, installation and training costs. UOP experts can help determine the right processing and treating solutions to incorporate into a total turnkey application.

Learn more about UOP’s modular gas treating equipment

Acid Gas Treatment
UOP’s flexible solutions help remove harmful acid gas from natural gas streams and improve overall performance. These solutions include UOP Russell amine process plants, adsorbent technologies and UOP Separex™ membrane systems – available with enhanced membranes to increase hydrocarbon recovery and capacity. By putting gas in contact with amines, UOP Russell amine units effectively remove contaminants such as carbon dioxide and hydrogen sulfide. Sulfur can be recovered by converting H2S into sulfur or sulfuric acid downstream of the amine unit.

Dehydration
Effective dehydration is critical to avoid unplanned shutdowns, costly equipment repairs and hazardous working conditions. Industry leading UOP MOLSIV™ adsorbents combine to simultaneously remove water and contaminants from the gas stream, protecting downstream equipment and reducing operating costs. Honeywell UOP’s molecular sieves are designed to achieve dew points for cryogenic service so that water is less than 0.1 ppmv (bone dry).

Mercury Removal
Even at low levels, mercury in natural gas poses a threat to the structural integrity of your equipment. UOP offers HgSIV™ regenerable molecular sieve adsorbents and non-regenerable metal oxide adsorbents to remove mercury from natural gas, LPG and other light hydrocarbon streams. NGL Recovery UOP’s cryogenic turboexpander, mechanical refrigeration, and adsorption plants are designed to maximize the recovery of valuable NGLs from the gas stream and remove heavy hydrocarbons according to the project objectives.

Dew Pointing
UOP offers mechanical refrigeration systems and the UOP SeparSIV™ system for heavy hydrocarbon removal. Dew pointing helps avoid downstream equipment operability issues associated with condensation and liquid slugging by controlling the gas heating value.

Stabilizer
UOP Russell modular stabilizer solutions are part of our extensive expertise in gas treatment technologies. Leverage our stabilizer solutions to safely meet vapor pressure requirements.

Contact us to learn more.

Downloads  (4)
Downloads  (4)
UOP Modular Gas Processing Plants Brochure
0.84MB
Download File Multiple Download been Selected
UOP Russell Solutions Brochure
1.57MB
Download File Multiple Download been Selected
UOP SeparSIV System for Lean Natural Gas Processing Datasheet
0.68MB
Download File Multiple Download been Selected
UOP Separex Membrane Elements Datasheet
0.28MB
Download File Multiple Download been Selected

UOP Russell Modular Gas Processing Plants - Animation

For more information on Callidus flares.  Contact us