Specialty adsorbents

Purifying process streams

Maintain efficient natural gas processing with predictable and reliable molecular sieves

Effective contaminant removal makes transportation possible

With domestic availability and well-established infrastructure to support its production and distribution, natural gas and natural liquid gas (NGL) are the most reliable sources of energy today. Because they play a critical role across many industries and are something we utilize each day, broad contaminate removal is needed to meet the specifications required to transport via pipeline or other modes of export.

Honeywell adsorbents can be used to selectively adsorb, remove water, hydrogen sulfide and mercury from gas and NGL streams during natural gas processing. These toxic impurities can threaten the performance of processing equipment and pipelines, affect the quality of natural gas itself and create environmental hazards. Our adsorbents are specifically engineered to maximize the purity of natural gas, subsequently preventing contamination in upstream processes and downstream equipment corrosion.

Prioritize process stream infrastructure and production

Suitable for various applications, our portfolio of specialty adsorbents for natural gas and NGL processing includes the following:

UOP MOLSIVTM UI-800

An innovative, high-performing solution for natural gas dehydration, U1-800:

  • Features a longer adsorbent bed life
  • Can handle unexpected upstream upsets
  • Has better hydrothermal and acid gas stability
  • Includes minimal co-adsorption of impurities
UOP MOLSIVTM 4A-MS

This specially formulated adsorbent dries natural gas and natural gas liquids with:

  • A long service life
  • Predictable, economical dehydration
  • Very low moisture levels
  • Additional hydrogen sulfide and methanol (MeOH) removal
UOP MOLSIVTM UI-94

An absorbent used in systems that have liquid carryover of water and hydrocarbons:

  • Resists particle break up
  • Offers fast recovery from upsets
  • Needs less frequent recharges
  • Decreases coking

Protect your plant's efficiency with Honeywell adsorbents 

Highly effective across mercury and hydrogen sulfide removal applications, our adsorbents help protect natural gas from mercurial toxins and adsorb harmful hydrogen sulfide impurities for maximum compliance and uptime. Honeywell's global technical support team is an ongoing resource for natural gas and NGL plants looking to maintain efficiency. No matter your requirements, we can provide process optimization suggestions and help you select the right solution for your business objectives. 

UOP Russell & UOP Ortloff

UOP has a wide range of knowledge in processing and purification with our UOP Russell gas treating equipment and UOP Ortloff technologies. Learn more about them and discover our modular construction offerings.

Know more about Ortloff

Know more about Honeywell UOP Russell

UOP adsorbents support:

  • Dehydration: Meet cryogenic or pipeline specifications
  • Mercury removal: Prevent mercury from damaging equipment with adsorbent in your dehydration beds or in non-regenerative mercury removal units (MRUs)
  • Desulfurization: Remove H2S, mercaptan, COS or sulfides from feed or product streams; configuration optimized based on contaminant level and final product requirements
  • LNG “peak shaving” CO2 removal: Remove water and CO2

Adsorbents properties:

  • High adsorption capacity and long effective adsorbent life
  • Ability to attain ultra-low contaminant effluent specification
  • Low reactivity, minimized side reactions and reduced coke deposition

Contaminants removed:

  • Sulfur species (H2S, COS, organic sulfides, mercaptans)
  • Mercury
  • Carbon Dioxide
  • Water (Dehydration)
  • Oxygenates
Focused plant worker in overalls, with protective helmet on head and antiphons on ears using tablet for checking machine.

Explore our connected services

Protect your adsorbent investment with the UOP ARMGuard™ system.

Downloads  (5)
Downloads  (5)
UOP Adsorbent Solutions Brochure
Download File Multiple Download been Selected
UOP Adsorbents: Contaminant Removal from NGL Brochure
Download File Multiple Download been Selected
UOP Mercury Removal for Natural Gas Production Brochure
Download File Multiple Download been Selected
UOP MOLSIV™ UI-94 Adsorbent Brochure
Download File Multiple Download been Selected
UOP Handling Guidelines: Guard Bed Metal Oxide and/or Metal Carbonate Adsorbents
Download File Multiple Download been Selected

Ready to transform your plant operations?

Contact us to schedule a meeting with our sales team to discuss how
Honeywell Technologies UOP can help you.