MAS announces release of MASterMind v. 6.54.01

Learn about the release of Mastermind v6.54.01 and its new features and system enhancements.

MAS is pleased to announce the release of MASterMind 6.54.01. To determine if you are ready for version 6.54.01, review the complete list of minimum operating system requirements.
Key Features Include:

License Server

Updates to subscriber and product licensing can now be made on your system without a MAS support rep connecting manually.  When you purchase additional licensing or new products, your database is updated automatically within 24 hours via communication to a MAS cloud server.  This communication happens from the EX Services, so these automatic updates will only occur when at least one instance of the EX Services is running, either for use by the MASterMind EX application, MASweb+, MASmobile, or external development.  The necessary configuration will be done as part of the upgrade process to this version.

Monitoring (Classic & EX)

  • Support for AVS-01, The Monitoring Association’s (TMA) Alarm Validation Scoring Standard
  • Call Disposition Operator Action Enhancements
  • Multi-Signal Processing Enhancements
  • Schedule View Enhancement
  • Guard Job Enhancements
  • Multiple Agency Types per Agency
  • Standard Messaging Enhancement
  • Temporary Schedule Import Utility Flexibility

Exclusive to MASterMind EX

  • Operation Centers – Link Independent MASterMind Installations (licensed users only)
  • Incident Queue Filtering
  • Action and Incident Improvements
  • New Workflow Action
  • Action History Improvements
  • VSP Payment Method (licensed users only)

MASweb+

  • Enduser Self-Registration Improvements
  • Dealer Multi-Factor Authentication
  • Standardized On Test Capabilities
  • Ability to Customize FAQ and Help
  • Password Rules Enhancements
  • Contact Management Enhancements

MASmobile

  • User Experience and Performance Enhancements
  • Addition of Plus Features from MASmobile Classic (licensed users only)

MASrecv

  • Reconeyez Video Display Enhancements
  • Aline Integration
  • Ubiety Home Presence Integration

MASchat

  • SMS Opt-Out Improvements
  • Security Improvements for Twilio Integration (reverse proxy configuration for incoming messages)
  • Ubiety Home Presence Integration

Additional details about these new features and products can be found in the general release notices for the products.

Trademarks are the property of their respective owners.