Maximize return protect assets

Remove impurities, including mercury, acid gas, water and heavy hydrocarbons from natural gas streams. By removing these harmful contaminants upstream of liquefaction processes, plants can run with fewer upsets and longer intervals between shutdowns, boosting bottom-line plant performance.

Ensure reliable production with Honeywell LNG pretreatment

Unparalleled expertise in engineering and technology: 40% of the world’s liquefied natural gas (LNG) is pretreated using Honeywell’s process technology.

Modular solutions: Scalable, customizable solutions for any size LNG facility. Manage project risks, costs and schedule by simplifying construction, reducing on-site labor and accelerating installation timelines.

Dedicated aftermarket support: From start to finish, Honeywell global sales, engineering, service and support staff is there to understand your LNG goals and ensure your needs are met with proven products and technology.

Explore Honeywell’s LNG pretreatment solutions

  • Modular Solutions

    Factory-built LNG technology for any size facility allows for quick construction, predictable costs, easy scheduling and superior quality.

  • New liquefaction projects are driving a increase in global LNG production capacity in the next 4 years.
    New liquefaction projects are driving a increase in global LNG production capacity in the next 4 years.

    Heavy Hydrocarbon Removal

    Remove heavy hydrocarbons and BTEX that will freeze out during the liquefaction process.

     

  • Deep-lived industry experience enables our team to deliver top-of-the-line innovations and expert guidance for the entirety of the LNG life cycle.
    Deep-lived industry experience enables our team to deliver top-of-the-line innovations and expert guidance for the entirety of the LNG life cycle.

    Molecular Sieves

    Remove toxic impurities that can threaten the performance of processing equipment and pipelines, affect the quality of natural gas and create environmental hazards.

     

     

     

     

Aerial view of an LNG carrier at a coastal terminal with storage tanks, processing infrastructure and marine support vessels.

MAXIMIZE RETURN ON INVESTMENT

Honeywell liquefied natural gas solutions | Brochure

Liquefaction of natural gas is an effective way to monetize the world’s fastest-growing fossil fuel.

Global Expertise

With over a century of experience in the oil and gas industry, Honeywell offers a complete portfolio of flexible and cost-effective process solutions for LNG production to help operators reduce risk, meet end-product specifications and earn greater returns. Honeywell combines industry-leading technology, cutting-edge automation and an innovative digital suite for an integrated and comprehensive approach to LNG operations.

Honeywell integrated LNG pretreatment processes

~40%

of natural gas used in LNG applications worldwide

Honeywell adsorbents dehydrate

~70%

of natural gas used in LNG applications worldwide

Honeywell liquefaction technology is used for

~2/3rd

of LNG worldwide

80

Liquefaction trains use Honeywell automation technology

217

LNG carrier vessels include Honeywell automation and control technology

48

Regasification terminals include Honeywell automation and control technology

Honeywell LNG process solutions

Ready to connect?

We’re here to help. Let’s connect.