Help and Support

Portable Air Conditioner

Use the resources below to find product documentation, troubleshooting guidance, FAQs and support videos from the Jmatek youtube channel.

Product Manuals

Product Model  (33)
Product Model  (33)
File Size
File Type
hon-hf08ceswk-hf08cesvwk-hf10ceswk-hf10cesvwk.pdf
File Size
15.55MB
File Type
pdf
Download File Multiple Download been Selected
hon-hf8ceswk5-hf8cesvwk5-hf0ceswk6-hf0cesvwk6.pdf
File Size
15.64MB
File Type
pdf
Download File Multiple Download been Selected
hon-hj0ceswk7-hj2ceswk8-hj4ceswk9-hj5ceswk0-hj0heswk7-hj2heswk8-hj5heswk0.pdf
File Size
6.59MB
File Type
pdf
Download File Multiple Download been Selected
hon-hl-series.pdf
File Size
5.79MB
File Type
pdf
Download File Multiple Download been Selected
hon-hl10cesww-hl10ceswk-hl10ceswg-hl10ceswb-hl12cesww-hl12ceswk-hl12ceswg-hl12ceswb-hl14cesww-hl14ceswk-hl14ceswg-hl14ceswb-hl14chesww-hl14cheswk-hl14cheswg-hl14cheswb.pdf
File Size
9.49MB
File Type
pdf
Download File Multiple Download been Selected
hon-hm0cesawk6-hm2cesawk8-hm2cesswk8-hm4cesawk0.pdf
File Size
8.57MB
File Type
pdf
Download File Multiple Download been Selected
hon-ht-series.pdf
File Size
9.53MB
File Type
pdf
Download File Multiple Download been Selected
hon-hw2cesaww9-hw2hesaww9.pdf
File Size
7.86MB
File Type
pdf
Download File Multiple Download been Selected
hon-hw4cedvww0.pdf
File Size
7.03MB
File Type
pdf
Download File Multiple Download been Selected
hon-hx-series.pdf
File Size
0.88MB
File Type
pdf
Download File Multiple Download been Selected
hon-hx07cesawg-hx07cesvwg-hx09cesawg-hx09cesvwg-hx12cesawg-hx12cesvwg.pdf
File Size
12.14MB
File Type
pdf
Download File Multiple Download been Selected
hon-hx2cesawg8-hx2cesvwg8-hx4cesawg0-hx4cesvwg0.pdf
File Size
19.62MB
File Type
pdf
Download File Multiple Download been Selected
hon-mn10ced-mn10ched-mn12ced-mn12ched-mn14ced-mn14ched.pdf
File Size
5.69MB
File Type
pdf
Download File Multiple Download been Selected
hon-mn10ces-mn10ches-mn12ces-mn12ches-mn14ces-mn14ches.pdf
File Size
5.80MB
File Type
pdf
Download File Multiple Download been Selected
hon-mn1cfs8-mn1hfs8-mn1cfsbb8-mn1hfsbb8-mn1cfsww8-mn1hfsww8.pdf
File Size
6.14MB
File Type
pdf
Download File Multiple Download been Selected
hon-mn4cfs0-mn4hfs0-mn4cfsbb0-mn4hfsbb0-mn4cfsww0-mn4hfsww0.pdf
File Size
6.17MB
File Type
pdf
Download File Multiple Download been Selected
hon-mn4cfs9-mn4hfs9-mn4cfsbb9-mn4hfsbb9-mn4cfsww9-mn4hfsww9.pdf
File Size
7.96MB
File Type
pdf
Download File Multiple Download been Selected
hon-mo08cesws6-mo08ceswk6-mo08ceswb6.pdf
File Size
1.85MB
File Type
pdf
Download File Multiple Download been Selected
hon-mo0cesws7-mo08cesws6-mo0ceswk7-mo08ceswk6-mo0ceswb7-mo08ceswb6.pdf
File Size
5.71MB
File Type
pdf
Download File Multiple Download been Selected
hon-mo0cesws7-mo0ceswk7-mo0ceswb7.pdf
File Size
6.32MB
File Type
pdf
Download File Multiple Download been Selected
hon-mp08ces-mp08cesbb-mp08cesww.pdf
File Size
7.95MB
File Type
pdf
Download File Multiple Download been Selected
hon-mp09ces-mp09cesbb-mp09cesww-mp10ces-mp10cesbb-mp10cesww.pdf
File Size
1.14MB
File Type
pdf
Download File Multiple Download been Selected
hon-tc09peu.pdf
File Size
3.49MB
File Type
pdf
Download File Multiple Download been Selected
hon-tc10peu.pdf
File Size
4.31MB
File Type
pdf
Download File Multiple Download been Selected
hon-tc30peu-tc50peu.pdf
File Size
4.51MB
File Type
pdf
Download File Multiple Download been Selected
hon-tp-fit-1-d-wk.pdf
File Size
7.54MB
File Type
pdf
Download File Multiple Download been Selected
hon-tp30awkn-tp30awknr-tp50awkn-tp50awknr-tp70awkn-tp70awknr.pdf
File Size
7.33MB
File Type
pdf
Download File Multiple Download been Selected
hon-tp30wk-tp30wkn-tp30awkn-tp30wknr-tp30awknr-tp50wk-tp50wkn-tp50awkn-tp50wknr-tp50awknr-tp70wk-tp70wkn-tp70awkn-tp70wknr-tp70awknr-tp70pwk-tp70pwkn-tp70pwknr.pdf
File Size
1.42MB
File Type
pdf
Download File Multiple Download been Selected
hon-tp70awknr.pdf
File Size
10.99MB
File Type
pdf
Download File Multiple Download been Selected
hon-tpfit20lwk-tpfit30lwk.pdf
File Size
25.43MB
File Type
pdf
Download File Multiple Download been Selected
hon-tpfit25wk-tpfit25awk-tpfit32wk-tpfit32awk.pdf
File Size
2.94MB
File Type
pdf
Download File Multiple Download been Selected
hon-tpfit50wk-tpfit50awk-tpfit50pwk-tpfit50apwk.pdf
File Size
9.47MB
File Type
pdf
Download File Multiple Download been Selected
hon-tpfit50wk-tpfit50pwk.pdf
File Size
9.53MB
File Type
pdf
Download File Multiple Download been Selected

FAQs

Honeywell provides these general ASHRAE guidelines: 250–350 sq. ft. = 8,000 BTU; 350–450 = 10,000 BTU; 450–550 = 12,000 BTU; 550–700 = 14,000 BTU. Windows, insulation, appliances, ceiling height and occupancy can change the required capacity.

A portable AC is designed to cool a dedicated area or single room and can be moved on wheels. Honeywell models generally include a window kit and exhaust hose.

Contact the retailer first for an exchange. If the issue persists, contact Honeywell Air Comfort customer support.

California Proposition 65 requires warnings about significant exposures to listed chemicals. Honeywell explains that the warning does not by itself mean the appliance is unsafe or violates safety standards.

A single-hose unit draws room air through the cooling system and exhausts heated air outside. A dual-hose system draws intake air from outdoors and separately exhausts heated air, generally improving efficiency in larger or more demanding spaces.

Some models exceed 60 dB, while others are around 52 dB. A level floor can reduce vibration; a small low-pile rug may further reduce sound.

Yes, AC systems are relatively high-power appliances. Using a portable unit to cool only an occupied room can nevertheless save energy compared with cooling an entire home.

Portable ACs are movable and do not require permanent installation. Compared with window units they are more flexible; compared with central AC they can cool only the rooms being used.

EER compares cooling capacity with power consumption. CEER also accounts for standby/off-mode power. Higher values indicate better efficiency.

Plug the unit into a suitable dedicated outlet and do not share the outlet with other high-consumption devices. Honeywell says never to use an extension cord.

The heating function may not activate when the ambient temperature is too high. Honeywell specifies activation within a model-dependent temperature threshold around 44–81°F.

  • Check that the timer is not enabled.
  • Lower the target temperature if it is too close to the current room temperature.
  • Check that the exhaust hose is securely connected and not tightly bent.

Honeywell notes that the LCD on selected current models is not backlit.

High humidity may be filling the water tank. Drain it as needed and use heating at about 50% RH or lower.

Mold or mildew may be present in the water tank or drain line. Drain and clean the tank with warm water and mild detergent, and flush the drain line to remove buildup.

  • Check power and the condition/connection of the cord.
  • Try another outlet or reset the circuit breaker.
  • Replace remote-control batteries if using the remote.

Follow the Honeywell smart PAC app setup process for your model to connect and control the unit from a mobile device.

Place it near a suitable power outlet and window/door for exhausting air. Honeywell lists a cooling setpoint range of 61–89°F (16–32°C).

Vertical and horizontal sliding windows use the supplied bracket in different orientations. Casement windows may require a seal kit; sliding doors may require a wider sliding-door kit.

Most models include a window kit and exhaust hose. Wall installation requires a model with the appropriate wall kit.

The hose stretches to about 4 ft (120 cm). Honeywell advises against extending it because extra length can restrict exhaust airflow, reduce cooling and potentially damage the blower or affect warranty coverage.

An overly long bracket can be trimmed by a hardware professional. If the adapter/hose is too large for the window, a properly fitted Plexiglas panel can be used with an opening for the hose.

Keep the unit roughly 20–40 inches from the venting outlet and avoid tightly coiled or stretched exhaust hoses and enclosed spaces that restrict airflow.

Wipe the exterior periodically. Weekly, empty and rinse the condensation tank. Clean or replace dust/active-carbon filters according to the model’s maintenance instructions.

Once the window kit is installed, connect power and select the desired mode. Depending on the model, controls may include fan speeds, timers, fan-only and dehumidifier modes. Drainage varies by model.

Besides cooling, portable ACs can reduce indoor humidity and provide fan-only circulation.

Some models have a heat pump. Heating setpoints are listed around 61–77°F (16–25°C). Heat pumps become less effective in colder conditions and are recommended as supplemental heating rather than the sole heat source in colder climates.

MN, MM and HL Series vents are manually adjustable. Honeywell lists certain HF Series models with automatic swing.

  • Make sure BTU capacity matches the room.
  • Close doors/windows that allow cooled air to escape.
  • Keep the exhaust hose as short as practical.
  • Lower the temperature setting.
  • Clean the filter.
  • Clear blocked air intakes/outlets.
  • Reduce direct solar heat with window coverings.

Use an adequately sized BTU unit, improve insulation and room boundaries, reduce direct solar gain, and consider occupancy and ceiling height. Crowded rooms require more cooling capacity.

It is designed to cool one room efficiently. A fan may circulate some cooled air to adjacent rooms, but this reduces the cooling effect in the original room.

It carries hot exhaust air outdoors in cooling mode, or cool exhaust air outdoors in heating mode. Connections should be sealed so conditioned air does not leak back into the room.

Depending on the model, they can also dehumidify without cooling and some provide supplemental heating.

Depending on the model, drainage can use a removable tank, a drain hose, or automatic evaporation through the exhaust hose. High-humidity conditions may still require manual drainage.

Condensate can overflow and leak if it is not removed. Stagnant water can also encourage mold growth.

Cooling extracts water vapor from room air. That moisture condenses inside the unit and is collected as water.

Yes for cooling. Hot air must be exhausted outdoors through a hose. Without venting, the unit cannot effectively cool the room.

Not for effective cooling unless there is another route for the heat to leave, such as a suitable door, wall or ceiling vent.

It may not prevent installation, but Honeywell recommends removing it when possible to improve hot-air exhaust.

Yes, with a sliding-door/window-kit accessory designed for the wider opening.

The exhaust hose connects the AC to a window or sliding door through the supplied kit. Honeywell states the hose is approximately 4 ft long and the standard kit fits frames up to about 49.6 inches.

Technically, but the extracted heat would accumulate in that room, so it is not an effective cooling solution.