3 Types of batch technologies to maximize productivity and profitability
Productivity and profitability: Two words that are constantly at the forefront of every manufacturer’s mind. How can I make my operations, systems, and processes more productive and profitable? What new tools are available to help improve productivity and increase profitability?
In industries like pharmaceuticals, chemicals, and food and beverage, these concepts play out against an increasing demand for manufacturers to be able to do more with less. Output and quality are expected to be higher, while resources continue to shrink. As a result, companies are examining the efficiency of their batch applications and how those can directly impact business productivity and profitability.
A new generation of technologies is helping to solve these pain points. Let’s take a look at three of them.
Visualization solutions
What’s the best way to address a lack of visibility? Make things more visible!
My team here at Honeywell is introducing software systems that combine distributed control, batch automation and advanced visualization technology to enhance operators’ views—and understanding—of batch production happening at their sites.
To help our customers improve visibility, we developed Honeywell’s Experion® Batch, which uses a human-machine interface with intuitive visual analytics to help plant operators better anticipate, respond to atypical situations, and plan their activities. Operators use the visualization to understand what happened in the past and what is happening in the future. Field operators can also access visual intelligence through a mobile app. (To learn more about our Experion visualization technology, go here.)
Such visualization provides ease of mind, so engineers can take on parallel tasks knowing that there is sufficient time before the next action is required. They can also solve pervasive problems through guided troubleshooting—returning to production with minimal downtime, a common concern for all batch operators. In addition, operators can understand how a current batch is performing against a typical batch. This can help anticipate issues, decrease cycle time and improve productivity.
ISA88-aligned distributed batch engine
The traditional design of batch operations is a centralized batch engine. However, manufacturers would benefit from a more progressive distributed batch environment that is more aligned with ISA-88 philosophy.
This kind of system could solve a number of common pain points. Manufacturers wouldn’t need to rely on a single piece of automation equipment for plant operations, but rather could minimize risk by placing batch functionality in unit-aligned controllers. So, if a unit controller is suddenly out of commission, the other unit operations aren’t affected. If this seems confusing, picture a chandelier in which one bulb has burned out. Replacing it with a new one doesn’t affect the rest of the bulbs from continuing to light up. Distributed batch designs work the same way.
They also don’t require batch servers, so there is no required upkeep for those additional pieces of equipment. In tandem, redundant modular controllers that are designed for batch operations and sequencing can deliver the power and capacity as needed in a cost-efficient manner. Manufacturers get a more robust performance from a controller-based system that provides a single operating and engineering platform for batch execution.
Full automation systems
In our research, we found that many facilities are running sequential-based processes that require significant fine-tuning and manual oversight. This is pretty risky as it has the potential to create errors and inefficiencies. Instead, production should invest in full automation that allows tasks to be conducted concurrently, which would increase productivity and lower costs, according to many production leaders.
Process controllers tend to be too big for the task of real unit level control, with many units allocated to a process controller simply because they happen to fit. This makes maintenance more complex and logistically difficult, especially when it comes time to make upgrades. An automation system utilizing unit optimized controllers enables a more flexible, unit-based approach to mitigate these challenges.
Time to invest in new technologies
Next-generation technologies that enable better virtualization, distributed batch processing and full automation have the potential to solve the pain points identified by our surveyed plant operators. They can provide new levels of availability, efficiency, productivity, and reliability, and do so by transforming the user experience into one that provides clear visuals, intuitive, touch-enabled displays, and interactive workflows. The result is batch operations that are better planned and less stressful.
Solutions that enable responsive batch processes increase throughput and asset utilization, lower costs, and improve product quality, which in turn helps companies create better competitive differentiation. The new breadth of batch management and control provided by these technologies ensures that manufacturers can succeed even in a climate of economic or business uncertainty, always achieving maximum productivity and profitability.
Learn how our Batch Experion can transform your production system.
Recommended for you
-
QMS for Life Sciences - Quality Management
-
QMS Software Patient Safety
-
5 ways technology meets the challenges of complaint handling
-
Quality by Design Article
-
Shaping the Future of Quality RQA
-
Unveiling the Hidden Costs of Recalls in the Life Sciences Industry
-
Sparta Systems and Quartic AI Announce Partnership to Connect Qms to Manufacturing Operations
-
Unlock the Secrets to Streamlined Risk Assessments and Process Improvements
-
ABF-Pharmazie’s Journey with TrackWise Quality Document and Training Management
-
Quality Management New Product
-
Gaining Assurance: A Quality Move
-
Melinda Novatny Integra life Sciences
-
The Evolution of Pharma MES
-
Integrated Risk Management Benefits
-
Get ready for the new european medical device regulation
-
Perform Effective Root Cause Analysis
-
Improving Manufacturing Performance – Moving Beyond OEE to Operational Intelligence
-
What the EU MDR Delay Due to the Coronavirus Pandemic Means for You
-
Alleviate supply chain pressure in the face of a pandemic
-
Root Cause Essentials Continuous Improvement
-
Digital QMS Life Sciences
-
How to build a business case for AI-powered quality
-
How to Choose the Right MES or Manufacturing Operations Platform
-
3 Ways the CAPA Process is Like Preparing for the Big Game
-
Simplify And Standardize the Power of Quality Process Accelerators
-
Virtual Sparta Connection 2020
-
CAPA Management: Technology to the Rescue
-
Legacy Quality Management Systems
-
How to establish supplier qualifications session
-
Honeywell Technologies named a leader in 2026 Quality Management System Technology Value Matrix
-
Prevent Quality Failures: The Power of a QMS
-
Managing Quality Within the Medical Device Supply Chain
-
Remote Supplier Audits
-
Five quality processes AI is transforming in Life Sciences
-
Quality Data Business Technology
-
How to build a business case for QMS investment
-
The Role of QMS During a Global Health Crisis
-
Artificial Intelligence (AI) in life sciences quality management: evolution, impact, and future
-
The Key To Moving Beyond Compliance In 2019
-
Voice Of Customer Sheetal Mane Piramal
-
The Benefits of Integrating Enterprise Quality Management
-
Insud Pharma’s Journey with TrackWise Digital: Transforming Global Quality Management
-
Philips Healthcare Quality Transformation with Trackwise
-
Shawn McKinley Senior Analyst Information Systems Cambrex
-
QMS - Effective Implementation of a Quality Management System
-
How to successfully transition to a cloud QMS
-
3 Types of Batch Technologies to Maximize Productivity and Profitability
-
Quality vs Compliance
-
Prioritizing a Stronger OT Cybersecurity Posture in Life Sciences Organizations
-
Root Cause Essentials Unleash the Power of Your Mind with Mind Mapping
-
3 Benefits of a Cloud-Based Quality Management System
-
Supplier Management Experts
-
Measure What Matters
-
Proactive quality and the bimodal challenge for life science manufacturers
-
How predictive quality is transforming Life Sciences
-
Honeywell Enables Transformation of Life Sciences Manufacturing and Quality Management with TrackWise® Life Sciences Platform
-
Reducing Total Cost of Ownership with an Integrated Pharma Manufacturing Platform
-
Post Market Surveillance Udi Compliance for Class I Devices Moves Forward with New Deadline
-
Why connected data is the foundation for AI in quality management
-
An overview of AI in key quality management processes
-
Expansion Of The Data Integrity Body Of Knowledge
-
A practical roadmap to connected quality in Life Sciences
-
QMS - How Does a QMS Work? Understanding the Core Principles and Functionality
-
7 Must-have quality KPIs
-
Document Management: Communication with Regulators
-
Take the fear out of change with an automated change management process
-
Quality Challenges Facing the Medical Device Industry
-
Document Management Systems: Risks and Solutions
-
Quality Management as a Strategic Technology Partner
-
Digital Audit Management Software
-
QMSR Medical Devices
-
Flipping CAPA on its Head with Prevention and Understanding the True Root Cause
-
Trackwise Digital Video Testimonial From Celonic
-
5 functions that elevate your QMS
-
QMS - Exploring the Key Components of a Quality Management System
-
Why Is a QMS Important
-
Sparta Experts RQA 2021
-
How to meet changing objectives update your quality plan
-
Where Are You on the Quality Management Maturity Spectrum
-
Life Sciences Quality Trends
-
ISO 9001 QMS
-
Integrated Document Management: Leveraging Technology
-
The Patient Centric Passion Behind Sparta Meet Dr Oxana K Pickeral pH D MBA President and CEO of Sparta Systems
-
Why faster decisions have become a competitive advantage in life sciences manufacturing
-
Sparta Systems User Groups
-
Paving the Way to Proactive Quality Tips for a Successful Journey
-
Medical Device Supplier Quality
-
Hidden costs of disconnected quality systems in Life Sciences
-
Five common misconceptions about Quality 4.0
-
The Quality 4.0 Productivity Paradox
-
Voice of Customer Rahul Songire Senior General Manager Cqa Digital Transformation Journey With Trackwise Qms
-
Trackwise Digital Document Control Software
-
Three ways to assess your quality maturity
-
Finalized: EU Publishes GMP Annex 1 Revision
-
Digital CAPA Management Software
-
Quality Best Practices Council
-
From Data to Knowledge: Building Workforce Intelligence in Pharma Manufacturing
-
Document Management a Tale of Two Manufacturers
-
QMS - The Elements of a Successful CAPA Process
-
Olympus Quality Transformation Journey
-
Qms Software Supply Chain
-
Gamp-5-second-edition
-
Voice Of Customer Suruchi Sharma Abbott
-
The Honeywell Life Sciences Applications Suite Leverages the Power of AWS Cloud to Accelerate Innovation
-
Selecting the Right QMS
-
What is MES in pharma manufacturing? A practical guide
-
Digital QMS Value
-
Voice Of Customer Srinivas Hosadurga Cipla TrackWise
-
Uncovering The Root Cause And Overcoming Challenges Along The Way
-
Mastering Modern Recall Management a 6 Part Journey to Excellence
-
Is your quality management decision-making impaired by unreliable data?
-
Strike the right balance between compliance and quality
-
QMS - Unlocking the value: Benefits of implementing a quality management system (QMS)
-
Three Reasons to Take Your Document Management Digital
-
The Power of Integration a Holistic Approach To Quality and Document Management
-
QMS Change Management During the Time of Coronavirus
-
TrackWise Digital Success Series
-
Protect Your Product from the Risks of Supply Chain Complexity
-
Reflecting on World Quality Week
-
DMS Integrated Quality Management
-
Measuring the Success of a QMS
-
Accelerating time-to-market in life sciences manufacturing
-
6 Signs of a flawed risk management process
-
Revolutionizing Quality Management Review From Compliance Task to Strategic Insight
-
Proactive Quality Management in 2020
-
The Elements of a Successful CAPA Process
-
Manufacturing Excellence Platform: An Advanced MES Solution
-
Pharmaceutical Quality Digital QMS
-
How Industry 4.0 is Revolutionizing Life Sciences Workforce Solutions
-
3 Ways Digitalization Can Improve Operational Efficiency in Life Sciences Manufacturing
-
4 Strategies to Transform Life Sciences Manufacturing Workforce
-
Five Reasons OT Cybersecurity Must be an Immediate Priority in Life Sciences
-
5 Ways Technology is Rewriting the Workforce Playbook in Life Sciences
-
Hidden Quality Costs in Life Sciences Manufacturing | Honeywell Technologies