7 Must-have quality KPIs
Thank you to all who took interest in our ‘7 Must-Have Quality KPIs’ webinar with our partner, Process Stream.
Thank you to all who took interest in our ‘7 Must-Have Quality KPIs’ webinar with our partner, Process Stream.
Our solution engineers took users through several facets of QMS reporting, and showed how to build these reports in real-time, giving practical ways for viewers to optimize their own quality data.
Here are some of the topics we covered during the webcast:
• The evolution of QMS and a platform overview
• KPI delivery challenges and how to solve them
• How to best leverage your QMS to run metrics
• 7 essential KPIs (including global, site specific, and product specific)
We’ve indexed the on-demand webinar into sections allowing you to navigate to exactly what KPI you want to see.
The 7 KPIs
Below are what we define as ‘must-have’ quality-related KPIs for producing the most critical insights that impact your business.
KPI #1: On-time vs. overdue (global metric)
Use-case scenario: As a Quality Representative, I want to monitor quality performance, unaddressed issues and frequently late issues at my company for every site.
KPI #2: Site comparisons (global metric)
Use-case scenario: As a global Quality VP, I want to see which sites are performing best and apply those policies and procedures to my other sites. This promotes high quality and prevents FDA scrutiny.
KPI #3: Workflow & process status (global metric)
Use-case scenario: As a Quality Manager or Director, I want to track the throughput of my quality events. Where can I reduce bottle-necks and quickly resolve issues with efficient processes that allow for the best use of man power across all of my sites?
KPI #4: Volume (site specific metric)
Use-case scenario: As a Quality Manager or Director, I want identify the highest number of issues, what’s causing them and how I can fix them at my location. For example, if there are lot of procedural issues, maybe SOPs need to be revamped? Or, if there are training concerns, maybe my training program needs enhancement?
KPI #5: Product & process category trends (site specific metric)
Use-case scenario: As a quality representative at a site, I want to monitor commonalities, root causes and the problem codes of my issues so I can put processes in place to prevent them from recurring.
KPI #6: Supplier quality (both)
Use-case scenario: As a Quality or Supply Chain Manager, I need to identify high-risk vendors, and pre-approved reliable vendors. Vendor ratings are determined by credibility, delivery time, price and quality of the goods supplied so it is key to tie my quality events to my vendors when related.
KPI #7: Risk analysis (both)
Use-case scenario: As a Quality Director, I need to evaluate risk across the entire organization and provide clarity to ensure risk has been mitigated. I want to create a collaborative approach for identifying, quantifying and mitigating product, operational and supplier risks that can impact quality.
Recommended for you
-
QMS for Life Sciences - Quality Management
-
QMS Software Patient Safety
-
5 ways technology meets the challenges of complaint handling
-
Quality by Design Article
-
Shaping the Future of Quality RQA
-
Unveiling the Hidden Costs of Recalls in the Life Sciences Industry
-
Sparta Systems and Quartic AI Announce Partnership to Connect Qms to Manufacturing Operations
-
Unlock the Secrets to Streamlined Risk Assessments and Process Improvements
-
ABF-Pharmazie’s Journey with TrackWise Quality Document and Training Management
-
Quality Management New Product
-
Gaining Assurance: A Quality Move
-
Melinda Novatny Integra life Sciences
-
The Evolution of Pharma MES
-
Integrated Risk Management Benefits
-
Get ready for the new european medical device regulation
-
Perform Effective Root Cause Analysis
-
Improving Manufacturing Performance – Moving Beyond OEE to Operational Intelligence
-
What the EU MDR Delay Due to the Coronavirus Pandemic Means for You
-
Alleviate supply chain pressure in the face of a pandemic
-
Root Cause Essentials Continuous Improvement
-
Digital QMS Life Sciences
-
How to build a business case for AI-powered quality
-
How to Choose the Right MES or Manufacturing Operations Platform
-
3 Ways the CAPA Process is Like Preparing for the Big Game
-
Simplify And Standardize the Power of Quality Process Accelerators
-
Virtual Sparta Connection 2020
-
CAPA Management: Technology to the Rescue
-
Legacy Quality Management Systems
-
How to establish supplier qualifications session
-
Honeywell Technologies named a leader in 2026 Quality Management System Technology Value Matrix
-
Prevent Quality Failures: The Power of a QMS
-
Managing Quality Within the Medical Device Supply Chain
-
Remote Supplier Audits
-
Five quality processes AI is transforming in Life Sciences
-
Quality Data Business Technology
-
How to build a business case for QMS investment
-
The Role of QMS During a Global Health Crisis
-
Artificial Intelligence (AI) in life sciences quality management: evolution, impact, and future
-
The Key To Moving Beyond Compliance In 2019
-
Voice Of Customer Sheetal Mane Piramal
-
The Benefits of Integrating Enterprise Quality Management
-
Insud Pharma’s Journey with TrackWise Digital: Transforming Global Quality Management
-
Philips Healthcare Quality Transformation with Trackwise
-
Shawn McKinley Senior Analyst Information Systems Cambrex
-
QMS - Effective Implementation of a Quality Management System
-
How to successfully transition to a cloud QMS
-
3 Types of Batch Technologies to Maximize Productivity and Profitability
-
Quality vs Compliance
-
Prioritizing a Stronger OT Cybersecurity Posture in Life Sciences Organizations
-
Root Cause Essentials Unleash the Power of Your Mind with Mind Mapping
-
3 Benefits of a Cloud-Based Quality Management System
-
Supplier Management Experts
-
Measure What Matters
-
Proactive quality and the bimodal challenge for life science manufacturers
-
How predictive quality is transforming Life Sciences
-
Honeywell Enables Transformation of Life Sciences Manufacturing and Quality Management with TrackWise® Life Sciences Platform
-
Reducing Total Cost of Ownership with an Integrated Pharma Manufacturing Platform
-
Post Market Surveillance Udi Compliance for Class I Devices Moves Forward with New Deadline
-
Why connected data is the foundation for AI in quality management
-
An overview of AI in key quality management processes
-
Expansion Of The Data Integrity Body Of Knowledge
-
A practical roadmap to connected quality in Life Sciences
-
QMS - How Does a QMS Work? Understanding the Core Principles and Functionality
-
7 Must-have quality KPIs
-
Document Management: Communication with Regulators
-
Take the fear out of change with an automated change management process
-
Quality Challenges Facing the Medical Device Industry
-
Document Management Systems: Risks and Solutions
-
Quality Management as a Strategic Technology Partner
-
Digital Audit Management Software
-
QMSR Medical Devices
-
Flipping CAPA on its Head with Prevention and Understanding the True Root Cause
-
Trackwise Digital Video Testimonial From Celonic
-
5 functions that elevate your QMS
-
QMS - Exploring the Key Components of a Quality Management System
-
Why Is a QMS Important
-
Sparta Experts RQA 2021
-
How to meet changing objectives update your quality plan
-
Where Are You on the Quality Management Maturity Spectrum
-
Life Sciences Quality Trends
-
ISO 9001 QMS
-
Integrated Document Management: Leveraging Technology
-
The Patient Centric Passion Behind Sparta Meet Dr Oxana K Pickeral pH D MBA President and CEO of Sparta Systems
-
Why faster decisions have become a competitive advantage in life sciences manufacturing
-
Sparta Systems User Groups
-
Paving the Way to Proactive Quality Tips for a Successful Journey
-
Medical Device Supplier Quality
-
Hidden costs of disconnected quality systems in Life Sciences
-
Five common misconceptions about Quality 4.0
-
The Quality 4.0 Productivity Paradox
-
Voice of Customer Rahul Songire Senior General Manager Cqa Digital Transformation Journey With Trackwise Qms
-
Trackwise Digital Document Control Software
-
Three ways to assess your quality maturity
-
Finalized: EU Publishes GMP Annex 1 Revision
-
Digital CAPA Management Software
-
Quality Best Practices Council
-
From Data to Knowledge: Building Workforce Intelligence in Pharma Manufacturing
-
Document Management a Tale of Two Manufacturers
-
QMS - The Elements of a Successful CAPA Process
-
Olympus Quality Transformation Journey
-
Qms Software Supply Chain
-
Gamp-5-second-edition
-
Voice Of Customer Suruchi Sharma Abbott
-
The Honeywell Life Sciences Applications Suite Leverages the Power of AWS Cloud to Accelerate Innovation
-
Selecting the Right QMS
-
What is MES in pharma manufacturing? A practical guide
-
Digital QMS Value
-
Voice Of Customer Srinivas Hosadurga Cipla TrackWise
-
Uncovering The Root Cause And Overcoming Challenges Along The Way
-
Mastering Modern Recall Management a 6 Part Journey to Excellence
-
Is your quality management decision-making impaired by unreliable data?
-
Strike the right balance between compliance and quality
-
QMS - Unlocking the value: Benefits of implementing a quality management system (QMS)
-
Three Reasons to Take Your Document Management Digital
-
The Power of Integration a Holistic Approach To Quality and Document Management
-
QMS Change Management During the Time of Coronavirus
-
TrackWise Digital Success Series
-
Protect Your Product from the Risks of Supply Chain Complexity
-
Reflecting on World Quality Week
-
DMS Integrated Quality Management
-
Measuring the Success of a QMS
-
Accelerating time-to-market in life sciences manufacturing
-
6 Signs of a flawed risk management process
-
Revolutionizing Quality Management Review From Compliance Task to Strategic Insight
-
Proactive Quality Management in 2020
-
The Elements of a Successful CAPA Process
-
Manufacturing Excellence Platform: An Advanced MES Solution
-
Pharmaceutical Quality Digital QMS
-
How Industry 4.0 is Revolutionizing Life Sciences Workforce Solutions
-
3 Ways Digitalization Can Improve Operational Efficiency in Life Sciences Manufacturing
-
4 Strategies to Transform Life Sciences Manufacturing Workforce
-
Five Reasons OT Cybersecurity Must be an Immediate Priority in Life Sciences
-
5 Ways Technology is Rewriting the Workforce Playbook in Life Sciences
-
Hidden Quality Costs in Life Sciences Manufacturing | Honeywell Technologies