5 ways technology meets the challenges of complaint handling
Technology can play an important role in addressing the challenges of complaint handling in regulated industries, such as pharmaceuticals and medical devices.
Technology can play an important role in addressing the challenges of complaint handling in regulated industries, such as pharmaceuticals and medical devices. Here are a few ways that technology can help:
- Risk management: Complaint handling software includes automated risk assessment tools to identify potential serious complaints and prioritize those cases for further investigation. Additionally, the software can provide early warning systems that alert quality managers to potential product defects and recalls, helping minimize risk.
- Record-keeping and documentation: Complaint handling software provides built-in tools for recording and documenting complaints, including fields for collecting relevant information, document control and versioning and automatic audit trails that capture all actions taken during the complaint handling process.
- Rapid response times: Complaint handling software can be designed with easy-to-use interfaces, automated workflows and real-time tracking features that help organizations respond quickly to complaints, reducing response times and minimizing risk.
- Traceability: Complaint handling software can include built-in traceability features that allow organizations to track complaints back to specific products, batches or serial numbers. This can include tools for linking complaints to product information, test results and manufacturing history.
- Quality improvement: Complaint handling software can include reporting and analysis tools to help organizations identify complaint trends and patterns. This feedback can improve processes and procedures and identify improvement areas. This can also include automated Root Cause Analysis and Statistical Process Control features.
By using technology to manage complaint handling in regulated industries, organizations can improve their ability to track and respond to complaints while minimizing risk. Additionally, they can utilize data from the software to improve their operations, enhance the safety and quality of their products and services and stay competitive in their market.
Resources About Complaints Handling:
- Webinar: Improving postmarket surveillance across the life science value network – Comprehensive postmarket surveillance is more than receiving complaints and reporting to regulatory agencies.
- Datasheet: Complaint management datasheet – Manage the entire complaint process with TrackWise Digital.
Recommended for you
-
QMS for Life Sciences - Quality Management
-
QMS Software Patient Safety
-
5 ways technology meets the challenges of complaint handling
-
Quality by Design Article
-
Shaping the Future of Quality RQA
-
Unveiling the Hidden Costs of Recalls in the Life Sciences Industry
-
Sparta Systems and Quartic AI Announce Partnership to Connect Qms to Manufacturing Operations
-
Unlock the Secrets to Streamlined Risk Assessments and Process Improvements
-
ABF-Pharmazie’s Journey with TrackWise Quality Document and Training Management
-
Quality Management New Product
-
Gaining Assurance: A Quality Move
-
Melinda Novatny Integra life Sciences
-
The Evolution of Pharma MES
-
Integrated Risk Management Benefits
-
Get ready for the new european medical device regulation
-
Perform Effective Root Cause Analysis
-
Improving Manufacturing Performance – Moving Beyond OEE to Operational Intelligence
-
What the EU MDR Delay Due to the Coronavirus Pandemic Means for You
-
Alleviate supply chain pressure in the face of a pandemic
-
Root Cause Essentials Continuous Improvement
-
Digital QMS Life Sciences
-
How to build a business case for AI-powered quality
-
How to Choose the Right MES or Manufacturing Operations Platform
-
3 Ways the CAPA Process is Like Preparing for the Big Game
-
Simplify And Standardize the Power of Quality Process Accelerators
-
Virtual Sparta Connection 2020
-
CAPA Management: Technology to the Rescue
-
Legacy Quality Management Systems
-
How to establish supplier qualifications session
-
Honeywell Technologies named a leader in 2026 Quality Management System Technology Value Matrix
-
Prevent Quality Failures: The Power of a QMS
-
Managing Quality Within the Medical Device Supply Chain
-
Remote Supplier Audits
-
Five quality processes AI is transforming in Life Sciences
-
Quality Data Business Technology
-
How to build a business case for QMS investment
-
The Role of QMS During a Global Health Crisis
-
Artificial Intelligence (AI) in life sciences quality management: evolution, impact, and future
-
The Key To Moving Beyond Compliance In 2019
-
Voice Of Customer Sheetal Mane Piramal
-
The Benefits of Integrating Enterprise Quality Management
-
Insud Pharma’s Journey with TrackWise Digital: Transforming Global Quality Management
-
Philips Healthcare Quality Transformation with Trackwise
-
Shawn McKinley Senior Analyst Information Systems Cambrex
-
QMS - Effective Implementation of a Quality Management System
-
How to successfully transition to a cloud QMS
-
3 Types of Batch Technologies to Maximize Productivity and Profitability
-
Quality vs Compliance
-
Prioritizing a Stronger OT Cybersecurity Posture in Life Sciences Organizations
-
Root Cause Essentials Unleash the Power of Your Mind with Mind Mapping
-
3 Benefits of a Cloud-Based Quality Management System
-
Supplier Management Experts
-
Measure What Matters
-
Proactive quality and the bimodal challenge for life science manufacturers
-
How predictive quality is transforming Life Sciences
-
Honeywell Enables Transformation of Life Sciences Manufacturing and Quality Management with TrackWise® Life Sciences Platform
-
Reducing Total Cost of Ownership with an Integrated Pharma Manufacturing Platform
-
Post Market Surveillance Udi Compliance for Class I Devices Moves Forward with New Deadline
-
Why connected data is the foundation for AI in quality management
-
An overview of AI in key quality management processes
-
Expansion Of The Data Integrity Body Of Knowledge
-
A practical roadmap to connected quality in Life Sciences
-
QMS - How Does a QMS Work? Understanding the Core Principles and Functionality
-
7 Must-have quality KPIs
-
Document Management: Communication with Regulators
-
Take the fear out of change with an automated change management process
-
Quality Challenges Facing the Medical Device Industry
-
Document Management Systems: Risks and Solutions
-
Quality Management as a Strategic Technology Partner
-
Digital Audit Management Software
-
QMSR Medical Devices
-
Flipping CAPA on its Head with Prevention and Understanding the True Root Cause
-
Trackwise Digital Video Testimonial From Celonic
-
5 functions that elevate your QMS
-
QMS - Exploring the Key Components of a Quality Management System
-
Why Is a QMS Important
-
Sparta Experts RQA 2021
-
How to meet changing objectives update your quality plan
-
Where Are You on the Quality Management Maturity Spectrum
-
Life Sciences Quality Trends
-
ISO 9001 QMS
-
Integrated Document Management: Leveraging Technology
-
The Patient Centric Passion Behind Sparta Meet Dr Oxana K Pickeral pH D MBA President and CEO of Sparta Systems
-
Why faster decisions have become a competitive advantage in life sciences manufacturing
-
Sparta Systems User Groups
-
Paving the Way to Proactive Quality Tips for a Successful Journey
-
Medical Device Supplier Quality
-
Hidden costs of disconnected quality systems in Life Sciences
-
Five common misconceptions about Quality 4.0
-
The Quality 4.0 Productivity Paradox
-
Voice of Customer Rahul Songire Senior General Manager Cqa Digital Transformation Journey With Trackwise Qms
-
Trackwise Digital Document Control Software
-
Three ways to assess your quality maturity
-
Finalized: EU Publishes GMP Annex 1 Revision
-
Digital CAPA Management Software
-
Quality Best Practices Council
-
From Data to Knowledge: Building Workforce Intelligence in Pharma Manufacturing
-
Document Management a Tale of Two Manufacturers
-
QMS - The Elements of a Successful CAPA Process
-
Olympus Quality Transformation Journey
-
Qms Software Supply Chain
-
Gamp-5-second-edition
-
Voice Of Customer Suruchi Sharma Abbott
-
The Honeywell Life Sciences Applications Suite Leverages the Power of AWS Cloud to Accelerate Innovation
-
Selecting the Right QMS
-
What is MES in pharma manufacturing? A practical guide
-
Digital QMS Value
-
Voice Of Customer Srinivas Hosadurga Cipla TrackWise
-
Uncovering The Root Cause And Overcoming Challenges Along The Way
-
Mastering Modern Recall Management a 6 Part Journey to Excellence
-
Is your quality management decision-making impaired by unreliable data?
-
Strike the right balance between compliance and quality
-
QMS - Unlocking the value: Benefits of implementing a quality management system (QMS)
-
Three Reasons to Take Your Document Management Digital
-
The Power of Integration a Holistic Approach To Quality and Document Management
-
QMS Change Management During the Time of Coronavirus
-
TrackWise Digital Success Series
-
Protect Your Product from the Risks of Supply Chain Complexity
-
Reflecting on World Quality Week
-
DMS Integrated Quality Management
-
Measuring the Success of a QMS
-
Accelerating time-to-market in life sciences manufacturing
-
6 Signs of a flawed risk management process
-
Revolutionizing Quality Management Review From Compliance Task to Strategic Insight
-
Proactive Quality Management in 2020
-
The Elements of a Successful CAPA Process
-
Manufacturing Excellence Platform: An Advanced MES Solution
-
Pharmaceutical Quality Digital QMS
-
How Industry 4.0 is Revolutionizing Life Sciences Workforce Solutions
-
3 Ways Digitalization Can Improve Operational Efficiency in Life Sciences Manufacturing
-
4 Strategies to Transform Life Sciences Manufacturing Workforce
-
Five Reasons OT Cybersecurity Must be an Immediate Priority in Life Sciences
-
5 Ways Technology is Rewriting the Workforce Playbook in Life Sciences
-
Hidden Quality Costs in Life Sciences Manufacturing | Honeywell Technologies