It’s time for the life sciences industry to embrace Quality 4.0
Originally published in Forbes
The life sciences industry is facing unprecedented levels of change and transformation. On the bright side, the global biotechnology market surpassed $1 trillion in 2021 and is expected to grow 13.9% annually from 2022 to 2030. The troubling news is that quality and compliance events continue to plague the industry, with 25% to 30% of pharmaceutical manufacturing costs drained by quality issues.
More than 300 drugs and medical devices have been recalled in the past two years. That’s a large cost for the companies doing the recalls, but the cost of poor quality is more than recalled products. There’s also the cost to patients as well as the danger posed to their health and safety. That’s the paramount reason why the life sciences industry must focus on quality; patients depend on it for safe and effective medical products at the right time. Another major cost to the industry is reputational risk. Life sciences companies limit their ability to deliver their innovations and achieve market growth—and improved clinical outcomes—if patients don’t trust their products.
Rise Of quality 4.0
We can address these challenges by embracing Quality 4.0. It’s an approach that blends traditional quality assurance methods with emerging Industry 4.0 technologies—such as artificial intelligence, big data, automation and IoT—to improve quality, reduce costs, ease compliance and increase the efficiency of quality operations.
Quality 4.0 is driven, in large part, by the growing amount of data being generated along our increasingly complex supply chains and manufacturing operations. Digital transformation is a crucial component of Quality 4.0 because it enables companies to capitalize on their newfound sea of data. The key is to make the data actionable and derive insights to power both human decision-making and real-world automation.
How can life sciences organizations connect the “data dots” to deliver on the promise of Quality 4.0 and realize the value it can bring to their companies, customers and patients? One way is by enabling a connected life sciences ecosystem that provides a closed-loop feedback process of quality, manufacturing, supplier and regulatory data across the product life cycle. This vision rests on three connected elements that all have patients at the center.
The first element is proactive quality, which is enabled by digital, end-to-end management of critical quality processes. Proactive quality involves the harmonization of people, culture, technology and processes to identify and correct issues early on in near real time. It’s about cultivating a proactive—and, ultimately, predictive—mindset inside and outside of your organization.
The second element is intelligent operations. This includes capabilities like batch automation, control and visualization to drive quality and manufacturing excellence in a connected plant. Intelligent operations rely on quality and operational data being accessible and actionable—easy to get, integrate and analyze—all in near real time.
The final piece of the puzzle is an integrated ecosystem. The key here is more secure, end-to-end supply chain visibility from the lab to the patient. This integrated ecosystem is essential for improving product availability and integrity and ensuring patient safety. Quality 4.0 is a journey, not a destination. Here are three ways to help make it a smooth one.
1. Check Data Readiness
It takes more than technology to realize the value of Quality 4.0. Your data must be ready for digital transformation. Check that it’s accurate, current, complete, concise, relevant, accessible and available. Additionally, make sure your teams understand the why behind your 4.0 initiatives and the behaviors you want to drive, such as improved productivity and the ability to make data-driven decisions.
2. Focus on outcomes over technology
Don’t do digital for digital’s sake. Start with the end in mind. Consider the business and patient outcomes you want to achieve and look for solutions that can provide optionality and interoperability that fit your infrastructure and technology environment. To assess performance against desired outcomes, it’s important to measure key performance indicators (KPIs) based on areas like supplier quality. One example in this area is the supplier risk score, which can help you better manage and evolve your supplier network based on objective qualitative and quantitative factors.
3. Don’t spread yourself too thin
Analyze your most pressing business problems with a scope that is feasible based on your resources and capabilities. Look for partners that have the depth of domain and capabilities to enable you to hit the ground running. Start small, learn, pivot and scale quickly. Solving big problems matters, but starting with a realistic scope can provide a quick win you can continue to build upon. The key is picking the right problems from the outset and making them both meaningful and manageable.
Quality 4.0 in action
Keeping up with the pace of change requires effort, but the payoff can be massive. Imagine the possibilities when a business can draw on data from across the company and the ecosystem, deliver aggregate reporting with the press of a button and more.
Almost two-thirds of respondents from a BCG survey say that Quality 4.0 will have a significant impact on their operations by 2024. Respondents identified important manufacturing use cases as predictive quality, machine vision quality control and digital standard operating procedures (SOPs).
We’re seeing this impact today. We worked with a medical device manufacturer that was struggling to manage tens of thousands of complaints each month. It needed to improve efficiency and effectiveness without sacrificing accuracy and compliance, so it turned to Quality 4.0 and AI to automate its complaints management process.
The manufacturer can now predict the reportability of post-market complaints nearly 100% of the time, allowing it to accelerate identification and throughput. This means the team can focus its attention on high-value activities like addressing critical records and effective root-cause analysis, resulting in 48% more high-priority complaints closed.
The value of transformational quality management and its impact on life sciences and patients is significant. It’s a digital race to deliver safe and effective products and services, faster. That’s why now is the time to take the first step toward Quality 4.0.
Recommended for you
-
QMS for Life Sciences - Quality Management
-
QMS Software Patient Safety
-
5 ways technology meets the challenges of complaint handling
-
Quality by Design Article
-
Shaping the Future of Quality RQA
-
Unveiling the Hidden Costs of Recalls in the Life Sciences Industry
-
Sparta Systems and Quartic AI Announce Partnership to Connect Qms to Manufacturing Operations
-
Unlock the Secrets to Streamlined Risk Assessments and Process Improvements
-
ABF-Pharmazie’s Journey with TrackWise Quality Document and Training Management
-
Quality Management New Product
-
Gaining Assurance: A Quality Move
-
Melinda Novatny Integra life Sciences
-
The Evolution of Pharma MES
-
Integrated Risk Management Benefits
-
Get ready for the new european medical device regulation
-
Perform Effective Root Cause Analysis
-
Improving Manufacturing Performance – Moving Beyond OEE to Operational Intelligence
-
What the EU MDR Delay Due to the Coronavirus Pandemic Means for You
-
Alleviate supply chain pressure in the face of a pandemic
-
Root Cause Essentials Continuous Improvement
-
Digital QMS Life Sciences
-
How to build a business case for AI-powered quality
-
How to Choose the Right MES or Manufacturing Operations Platform
-
3 Ways the CAPA Process is Like Preparing for the Big Game
-
Simplify And Standardize the Power of Quality Process Accelerators
-
Virtual Sparta Connection 2020
-
CAPA Management: Technology to the Rescue
-
Legacy Quality Management Systems
-
How to establish supplier qualifications session
-
Honeywell Technologies named a leader in 2026 Quality Management System Technology Value Matrix
-
Prevent Quality Failures: The Power of a QMS
-
Managing Quality Within the Medical Device Supply Chain
-
Remote Supplier Audits
-
Five quality processes AI is transforming in Life Sciences
-
Quality Data Business Technology
-
How to build a business case for QMS investment
-
The Role of QMS During a Global Health Crisis
-
Artificial Intelligence (AI) in life sciences quality management: evolution, impact, and future
-
The Key To Moving Beyond Compliance In 2019
-
Voice Of Customer Sheetal Mane Piramal
-
The Benefits of Integrating Enterprise Quality Management
-
Insud Pharma’s Journey with TrackWise Digital: Transforming Global Quality Management
-
Philips Healthcare Quality Transformation with Trackwise
-
Shawn McKinley Senior Analyst Information Systems Cambrex
-
QMS - Effective Implementation of a Quality Management System
-
How to successfully transition to a cloud QMS
-
3 Types of Batch Technologies to Maximize Productivity and Profitability
-
Quality vs Compliance
-
Prioritizing a Stronger OT Cybersecurity Posture in Life Sciences Organizations
-
Root Cause Essentials Unleash the Power of Your Mind with Mind Mapping
-
3 Benefits of a Cloud-Based Quality Management System
-
Supplier Management Experts
-
Measure What Matters
-
Proactive quality and the bimodal challenge for life science manufacturers
-
How predictive quality is transforming Life Sciences
-
Honeywell Enables Transformation of Life Sciences Manufacturing and Quality Management with TrackWise® Life Sciences Platform
-
Reducing Total Cost of Ownership with an Integrated Pharma Manufacturing Platform
-
Post Market Surveillance Udi Compliance for Class I Devices Moves Forward with New Deadline
-
Why connected data is the foundation for AI in quality management
-
An overview of AI in key quality management processes
-
Expansion Of The Data Integrity Body Of Knowledge
-
A practical roadmap to connected quality in Life Sciences
-
QMS - How Does a QMS Work? Understanding the Core Principles and Functionality
-
7 Must-have quality KPIs
-
Document Management: Communication with Regulators
-
Take the fear out of change with an automated change management process
-
Quality Challenges Facing the Medical Device Industry
-
Document Management Systems: Risks and Solutions
-
Quality Management as a Strategic Technology Partner
-
Digital Audit Management Software
-
QMSR Medical Devices
-
Flipping CAPA on its Head with Prevention and Understanding the True Root Cause
-
Trackwise Digital Video Testimonial From Celonic
-
5 functions that elevate your QMS
-
QMS - Exploring the Key Components of a Quality Management System
-
Why Is a QMS Important
-
Sparta Experts RQA 2021
-
How to meet changing objectives update your quality plan
-
Where Are You on the Quality Management Maturity Spectrum
-
Life Sciences Quality Trends
-
ISO 9001 QMS
-
Integrated Document Management: Leveraging Technology
-
The Patient Centric Passion Behind Sparta Meet Dr Oxana K Pickeral pH D MBA President and CEO of Sparta Systems
-
Why faster decisions have become a competitive advantage in life sciences manufacturing
-
Sparta Systems User Groups
-
Paving the Way to Proactive Quality Tips for a Successful Journey
-
Medical Device Supplier Quality
-
Hidden costs of disconnected quality systems in Life Sciences
-
Five common misconceptions about Quality 4.0
-
The Quality 4.0 Productivity Paradox
-
Voice of Customer Rahul Songire Senior General Manager Cqa Digital Transformation Journey With Trackwise Qms
-
Trackwise Digital Document Control Software
-
Three ways to assess your quality maturity
-
Finalized: EU Publishes GMP Annex 1 Revision
-
Digital CAPA Management Software
-
Quality Best Practices Council
-
From Data to Knowledge: Building Workforce Intelligence in Pharma Manufacturing
-
Document Management a Tale of Two Manufacturers
-
QMS - The Elements of a Successful CAPA Process
-
Olympus Quality Transformation Journey
-
Qms Software Supply Chain
-
Gamp-5-second-edition
-
Voice Of Customer Suruchi Sharma Abbott
-
The Honeywell Life Sciences Applications Suite Leverages the Power of AWS Cloud to Accelerate Innovation
-
Selecting the Right QMS
-
What is MES in pharma manufacturing? A practical guide
-
Digital QMS Value
-
Voice Of Customer Srinivas Hosadurga Cipla TrackWise
-
Uncovering The Root Cause And Overcoming Challenges Along The Way
-
Mastering Modern Recall Management a 6 Part Journey to Excellence
-
Is your quality management decision-making impaired by unreliable data?
-
Strike the right balance between compliance and quality
-
QMS - Unlocking the value: Benefits of implementing a quality management system (QMS)
-
Three Reasons to Take Your Document Management Digital
-
The Power of Integration a Holistic Approach To Quality and Document Management
-
QMS Change Management During the Time of Coronavirus
-
TrackWise Digital Success Series
-
Protect Your Product from the Risks of Supply Chain Complexity
-
Reflecting on World Quality Week
-
DMS Integrated Quality Management
-
Measuring the Success of a QMS
-
Accelerating time-to-market in life sciences manufacturing
-
6 Signs of a flawed risk management process
-
Revolutionizing Quality Management Review From Compliance Task to Strategic Insight
-
Proactive Quality Management in 2020
-
The Elements of a Successful CAPA Process
-
Manufacturing Excellence Platform: An Advanced MES Solution
-
Pharmaceutical Quality Digital QMS
-
How Industry 4.0 is Revolutionizing Life Sciences Workforce Solutions
-
3 Ways Digitalization Can Improve Operational Efficiency in Life Sciences Manufacturing
-
4 Strategies to Transform Life Sciences Manufacturing Workforce
-
Five Reasons OT Cybersecurity Must be an Immediate Priority in Life Sciences
-
5 Ways Technology is Rewriting the Workforce Playbook in Life Sciences
-
Hidden Quality Costs in Life Sciences Manufacturing | Honeywell Technologies