Check icon

Success

Your request has been successfully submitted.

Introducing the Lyric C1 Wi-Fi Security Camera

Seven ways our DIY solution will help you keep an eye on your home

Your dog is on the couch chewing up your favorite pillow. You want to check on the kids when they’re home alone. A vase mysteriously breaks.

If only you had an extra set of eyes at home -- now you do with the Lyric C1 Wi-Fi Security Camera.
Lyric C1
Here are some of the ways it will help you keep watch on your smart home, wherever you are:

 

Talk to the dog: Two-way audio lets you stay in touch, wherever you are. So if you see Fido is eating the mail, you can tell him to stop – right there and then.

Spy on the dog’s hiding spot: Every corner is visible with a wide-angle view in the 720-pixel high definition camera.

Catch an intruder in the act: With night vision, you’ll see what’s happening at all hours of the day.

Recognize sounds you need to act quickly on: Using Intelligent Sound Detection, the Lyric C1 recognizes smoke alarm and carbon monoxide detector sounds and sends an alert to your smart phone.

Monitor windows and doors without distractions: To filter out false alerts, set up special alert zones that keep a watch over important areas without getting distracted by background motion like ceiling fans.

View clips from anywhere: With free secure cloud and SD storage, you can stream and download clips from the past 24 hours on your smart phone.

Use one app for your connected home: Since the Lyric C1 Wi-Fi Security Camera works with the Lyric app, you can also check your thermostat (the Lyric Round , Lyric T5 and Lyric T6 Pro ) as well as the Lyric Wi-Fi Water Leak and Freeze Detector .



Bruce Anderson
Home and Building Technologies
+1 (612) 990-0622  - Mobile